Knowledge Search
Download document () of 20
We make what matters work*

MEN2.5

Eaton Edison MEN fuse, Supplemental protection of high inrush power electronic circuits, 2.5 A, Non-indicating, 10 kAIC at 125 Vac, Fiber tube construction, Standard, 250 V

General specifications

Product Name
Eaton Edison MEN fuse
Catalog Number
MEN2.5
UPC
782634520221
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
2.5 A
Interrupt rating
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Fiber tube construction
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.