Knowledge Search
Download document () of 20
We make what matters work*

MEN5

Eaton Edison MEN fuse, Supplemental protection of small motors, transformers, Solenoids, and other high inrush power electronic circuits, 5 A, Dual, Non-indicating, 10 kAIC at 125 Vac, Fiber tube, 250 V

General specifications

Product Name
Eaton Edison MEN fuse
Catalog Number
MEN5
UPC
782634520504
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
5 A
Interrupt rating
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Fiber tube
Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.