Knowledge Search
Download document () of 20
We make what matters work*

MEN7

Eaton Edison MEN fuse, Supplemental protection of high inrush power electronic circuits, 7 A, Non-indicating, 10 kAIC at 125 Vac, Fiber tube construction, Standard, 250 V

General specifications

Product Name
Eaton Edison MEN fuse
Catalog Number
MEN7
UPC
782634520702
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
7 A
Interrupt rating
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Fiber tube construction
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.