Knowledge Search
Download document () of 20

MEQ30

Eaton Edison MEQ fuse, Supplemental protection of transformers, Solenoids, and other high inrush circuits., 30 A, Non-indicating, 10 kAIC at 500 Vac, Fiber tube, Standard, 500 V

General specifications

Product Name
Eaton Edison MEQ fuse
Catalog Number
MEQ30
UPC
782634786764
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
30 A
Interrupt rating
10 kAIC at 500 Vac
Voltage rating
500 V

Physical details

Material
Fiber tube
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.