Knowledge Search
Download document () of 20
We make what matters work*

MID3

Eaton Edison MID fuse, Pin-indicating, Supplemental protection of high inrush power electronic circuits, 3 A, Non-indicating, 10 kAIC, Standard, 125 V

General specifications

Product Name
Eaton Edison MID fuse
Catalog Number
MID3
UPC
782634713531
Product Length/Depth
1 in
Product Height
0.046 in
Product Width
0.046 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
CSA Certified
UL Listed
Product Type
Fuse

Electrical rating

Amperage Rating
3 A
Interrupt rating
10 kAIC
Voltage rating
125 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Pin-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.