Download document () of 20
To be discontinued

MMX-ADAPTER-RJ45

Eaton M-Max Remote Keypad Adapter, None, Accessories, M-Max, M-Max Series Adjustable Frequency Accessory

General specifications

Product Name
Eaton M-Max remote keypad adapter
Catalog Number
MMX-ADAPTER-RJ45
UPC
786685576152
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
6.5 in
Product Weight
0.3 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Modification
None
Type
M-Max Series Adjustable Frequency Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.