Download document () of 20
We make what matters work*
Discontinued

MMX-COM-PC

Eaton M-Max Copy/Paste Module, Accessories, M-Max, Copy/paste module

General specifications

Product Name
Eaton M-Max copy/paste module
Catalog Number
MMX-COM-PC
UPC
786685268972
Product Length/Depth
10.5 in
Product Height
3 in
Product Width
6.5 in
Product Weight
1.05 lb
Warranty
2 year
Certifications
UL Listed
Catalog Notes
Module is plugged onto the front of the drive, No PC required
Product Type
Accessory

Product specifications

Series
M-Max

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.