Download document () of 20
To be discontinued

MMX-IP21-FS2

Eaton M-Max NEMA Type 1 and IP21 Kit, Accessories, M-Max, NEMA Type 1 and IP21 kit for frame 2

General specifications

Product Name
Eaton M-Max NEMA type 1 and IP21 kit
Catalog Number
MMX-IP21-FS2
UPC
786685398013
Product Length/Depth
10.5 in
Product Height
3 in
Product Width
6.5 in
Product Weight
0.96 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.