Download document () of 20
Discontinued

MMX-NET-XA

Eaton M-Max Communication Adapter Kit, Accessories, M-Max, Communication adapter kit, MI1-MI3

General specifications

Product Name
Eaton M-Max communication adapter kit
Catalog Number
MMX-NET-XA
UPC
786685398020
Product Length/Depth
9.5 in
Product Height
2 in
Product Width
6 in
Product Weight
0.55 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Special features
For MI1-MI3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.