Download document () of 20
To be discontinued

MMX32AA7D0N0-0

Eaton M-Max Series sensorless vector adjustable frequency drive, Three-phase in, three-phase out, 7.0A, 2.0HP, 230V input and output voltage, FS2, W/O EMC

A newer version of this product is available:

General specifications

Product Name
Eaton M-Max Series sensorless vector adjustable frequency drive
Catalog Number
MMX32AA7D0N0-0
UPC
786685268750
Product Length/Depth
5.5 in
Product Height
4.5 in
Product Width
3 in
Product Weight
1.5 lb
Compliances
CE Marked
RoHS Compliant
C-Tick Compliant
Product Type
Sensorless vector adjustable frequency drive

Product specifications

Amperage Rating
7A
Horsepower
2 hp
Phase
Three-phase in, three-phase out
Input voltage
230 V
Output voltage - max
230 V
Output voltage - min
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.