Download document () of 20

MN203UADNSNNNNC

Eaton Magnum low voltage power circuit breaker cassette, Three-pole, Standard frame, Universal interrupt, Up to 2000A, Shutters.

General specifications

Product Name
Eaton Magnum low voltage power circuit breaker cassette
Catalog Number
MN203UADNSNNNNC
UPC
786685222431
Product Length/Depth
17.007 in
Product Height
17.126 in
Product Width
18.031 in
Product Weight
130 lb
Warranty
1 year
Compliances
CCC Marked
CE Marked
SABA Listed
NEMA Compliant
Certifications
UL Listed
Product Type
Accessory

Delivery program

Amperage Rating
800-2000A
Frame
Standard
Number of poles
Three-pole

General information

Accessories
None
Frame
Standard
Series
Magnum

Physical details

Number of poles
Three-pole

Technical data - Electrical

Rated uninterrupted current (Iu)
2000 A

Technical data - Mechanical

Interrupt rating
Universal

Technical information

Interrupt rating
Universal
Amperage Rating
800-2000A
Rated uninterrupted current (Iu)
2000 A

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3