Knowledge Search
Download document () of 20
We make what matters work*

MOL2.5

Eaton Edison MOL fuse, Supplemental protection of high inrush power electronic circuits, 2.5 A, Non-indicating, 100 AIC at 250 Vac, Economical laminated paper tube design, Standard, 250 V

General specifications

Product Name
Eaton Edison MOL fuse
Catalog Number
MOL2.5
UPC
782634320357
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
2.5 A
Interrupt rating
100 AIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Economical laminated paper tube design
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.