Knowledge Search
Download document () of 20
We make what matters work*

MOL3

Eaton Edison MOL fuse, Supplemental protection of high inrush power electronic circuits, 3 A, Non-indicating, 100 AIC at 250 Vac, Economical laminated paper tube design, Standard, 250 V

General specifications

Product Name
Eaton Edison MOL fuse
Catalog Number
MOL3
UPC
782634320036
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
3 A
Interrupt rating
100 AIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Economical laminated paper tube design
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.