Download document () of 20
We make what matters work*
Discontinued

MP3110DEVICEN

Eaton, MPrelay, MP-3000, Motor protection relay, RS-232, Fixed case, 1A, Motor,, 120Vac, DeviceNet

A newer version of this product is available:

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3110DEVICEN
UPC
786685245027
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
5.75 lb
Warranty
1 year
Certifications
UL Recognized
CSA Recognized
cUL Listed
Product Type
MP relay

Product specifications

Application
Motor
Special features
DeviceNet
Type
MP relay
Product Category
Motor protection relay
Phase current
1A
Voltage sensing inputs
0
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac
Base relay
MP-3000
Communication
RS-232
Options
Fixed case

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.