Download document () of 20
Discontinued

MP3114

Eaton, MPrelay, MP-3000, Motor protection relay, RS-232, Drawout, 1A, Motor,, 120Vac, DeviceNet

A newer version of this product is available:

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3114
UPC
786685145808
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
5.75 lb
Warranty
1 year
Certifications
UL Recognized
cUL Listed
CSA Recognized
Product Type
MP relay

Product specifications

Application
Motor
Special features
DeviceNet
Type
MP relay
Product Category
Motor protection relay
Phase current
1A
Voltage sensing inputs
0
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac
Base relay
MP-3000
Communication
RS-232
Options
Drawout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.