Download document () of 20

MR1612

Universal Monitor Riser

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR1612
UPC
037332191724
Product Length/Depth
16.14 in
Product Height
2.05 in
Product Width
11.61 in
Product Weight
1.8 lb
Compliances
TAA Compliant
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Black
Maximum Weight Capacity
40 lb
Number of Displays
1
Material
Plastic
Product Features
Assembly Required
TAA Compliant
Product Highlights
Rubber feet prevent unit from sliding on smooth surfaces
Supports up to 40 lb.
Extra-large 15.5 x 11.25 in. platform securely holds riser in place
Assembles in seconds
Included leg segments raise monitor in increments
Mounting Location
Desktop

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.