Download document () of 20
We make what matters work*

MUVRR

Eaton Magnum undervoltage release, Magnum, Universal, 208-240 VAC, MUVRR

General specifications

Product Name
Eaton Magnum undervoltage release
Catalog Number
MUVRR
UPC
782114752227
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.13 lb
Warranty
1 year
Certifications
UL Listed
Product Type
Accessory

Delivery program

Frame
Universal

General information

Accessories
Undervoltage release
Frame
Universal
Series
Magnum

Technical data - Electrical

Voltage rating
208-240 Vac

Technical information

Voltage rating
208-240 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3