Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series bulk cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N022-01K-BK
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332144195
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                13.78 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                10.63 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                13.78 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                20 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                TAA Compliant  
                                        RoHS IEEE Certified REACH  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                N022-01K-BK
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                CMR
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                N022-01K-BK Cat5e 350 MHz Bulk Solid-Core PVC Cable, Black, 1000 ft.
                                             
                                         | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Cat5/5e
                                             
                                         | 
                                    
| IEEE Standards Supported | 
                                            
                                            
                                             
                                                802.3ab
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Bare Wire
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                TAA Compliant
                                             
                                         | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                BARE WIRE
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                BARE WIRE
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                BARE WIRE
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat5/5e
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                -4° to 167°F (-20° to 75°C)
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                32° to 140°F (0° to 60°C)
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                32° to 140°F (0° to 60°C)
                                             
                                         | 
                                    
| Conductor Gauge | 
                                            
                                            
                                             
                                                24 AWG
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                1000 Foot
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                5.1 mm
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                4 Pair
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                -4° to 167°F (-20° to 75°C)
                                             
                                         | 
                                    
| Bandwidth per TIA Standard | 
                                            
                                            
                                             
                                                100 MHz
                                             
                                         | 
                                    
| Maximum Bandwidth as Tested | 
                                            
                                            
                                             
                                                350 MHz
                                             
                                         | 
                                    
| Cable Sheath Material | 
                                            
                                            
                                             
                                                UTP
                                             
                                         | 
                                    
| Conductor Material | 
                                            
                                            
                                             
                                                Solid Copper
                                             
                                         |