Cat5e/6 Shielded Surface-Mount Junction Box, 110 IDC, TAA
Product Name |
Eaton Tripp Lite series Cat5e/6 box
|
Catalog Number |
N237-001-SH
|
UPC |
037332197320
|
Product Length/Depth |
4.09 in
|
Product Height |
0.25 in
|
Product Width |
4.9 in
|
Product Weight |
0.001 lb
|
Compliances |
TAA Compliant
|
Color |
Silver
|
Product Features |
TAA Compliant
|
Product Highlights |
Color-coded for 568A/B wiring
Protects against EMI/RFI line noise Uses standard 110 punchdown termination Recommended for use with solid conductor cable Dedicated space on punchdown block for grounding |
SideA Connector1 |
110 IDC
|
SideB Connector1 |
110 IDC
|
Technology |
Cat6
Cat5/5e |
Number of Ports |
0
|