Knowledge Search
Download document () of 20
We make what matters work*

NCLR200

Eaton Edison NCLR fuse, 200 A, -40° to 85°C, Class RK1, Non-indicating, 200 kAIC, Glass melamine tube, Standard, 1, 250 V

General specifications

Product Name
Eaton Edison NCLR fuse
Catalog Number
NCLR200
UPC
782634407201
Product Length/Depth
7.13 in
Product Height
1.61 in
Product Width
1.61 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
200 A
Interrupt rating
200 kAIC
Voltage rating
250 V

Physical details

Material
Glass melamine tube
Operating Temperature
-40° to 85°C
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.