Knowledge Search
Download document () of 20
We make what matters work*

NO.242-R

Eaton Bussmann series class R fuse reducers, 1 pair per carton, 400 A, Class R, Non-indicating, 110 to 200 A, 250 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.242-R
UPC
051712613682
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.27 lb
Warranty
Not Applicable
Compliances
Contact factory
Product Type
Accessory

Electrical rating

Amperage Rating
400 A
Voltage rating
250 V

Physical details

Type
Fuse reducer

General information

Class
Class R
Special features
1 pair per carton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877