Knowledge Search
Download document () of 20
We make what matters work*

NO.663

Eaton Bussmann series class H(K) fuse reducers, 60 A, Class H, Class K, Non-indicating, Up to 30 A, 600 V

General specifications

Product Name
Eaton Bussmann series class H(K) fuse reducers
Catalog Number
NO.663
UPC
051712331128
Product Length/Depth
2.7 in
Product Height
1.9 in
Product Width
1.5 in
Product Weight
0.147 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory
Certifications
UL Listed
CSA Certified
Product Type
Accessory

Electrical rating

Amperage Rating
60 A
Voltage rating
600 V

Physical details

Type
Fuse reducer

General information

Class
Class K
Class H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877