Knowledge Search
Download document () of 20
We make what matters work*

NO.7

Eaton Bussmann series TRON fuse clip clamp, TRON fuse clip clamp, Used for Ferrule and Blade Type cartridge fuse clip, 225-400 A, Non-indicating, Phenolic knob, Plated steel Jaws, 250 V, 600 V

General specifications

Product Name
Eaton Bussmann series TRON fuse clip clamp
Catalog Number
NO.7
UPC
051712333078
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.337 lb
Warranty
Not Applicable
Compliances
Contact factory
Product Type
Accessory

Electrical rating

Amperage Rating
225-400A
Voltage rating
250 V, 600 V

Physical details

Type
TRON fuse clip clamp

General information

Application
Used for Ferrule and Blade Type cartridge fuse clip
Special features
Used for Ferrule and Blade Type cartridge fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877