Knowledge Search
Download document () of 20

NON-1/8

Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 0.125 Amp one-time fuse, interrupting rating of 50 kA v 250 Vac and 50 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
NON-1/8
UPC
051712300001
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.35 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
0.125A
Interrupt rating
50 kAIC at 250 Vac
50 kAIC at 125 Vdc
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard

General information

Class
Class H
Class K5
Fuse indicator
Non-indicating
Quantity
10
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877