Download document () of 20
We make what matters work*

OS50

Eaton Cooper Power series OS tool, 5/8, Steel handle, Bent handle

General specifications

Product Name
Eaton Cooper Power series OS tool
Catalog Number
OS50
UPC
194006018661
Product Length/Depth
14.5 in
Product Height
0.81 in
Product Width
4.19 in
Product Weight
2.205 lb
Certifications
Not Applicable
Product Type
OS tool

Additional Specifications

Type
OS50

Descriptions

Fixed die
5/8

Handle

Handle material
Steel
Handle type
Bent

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE