Download document () of 20

PDU15NETLX

Eaton Tripp Lite series switched PDU, 1PH, 1U, NEMA 5-15 input, 6ft cord, 1.44kW, 12A, 120V, 2 outlets (2) 5-15R

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDU15NETLX
UPC
037332203267
Product Length/Depth
1.73 in
Product Height
7 in
Product Width
5 in
Product Weight
2.64 lb
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
CSA certified
NOM
Product Type
Switched PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDU15NETLX 1.4kW 120V Single-Phase Switched Mini PDU
  • (2) Mounting brackets w/screws
  • Owner’s manual
Operating Temperature
32° to 122°F (0° to 50°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA 5-15P
Cord length
6 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
2
Features
Flex Center
SNMP
Yes
Output Receptacles
5-15R
LED indicators
Set of two front-panel LEDs indicate off/on power status for each outlet. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
Minimum required rack depth
7 in
Network ports
RJ45 Network port, RJ45 Serial Config/Console Access port; and USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Recommended electrical service
Single-phase 15A 120V service
Receptacles
  • Each outlet is individually controllable via remote interface
  • 5-15R
Input Cord Length
6 ft
Switch configuration
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
TAA Compliance
Yes
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 122°F (0° to 50°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0u rackmount, Wall-mount, Under-counter mount
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
NEMA 5-15P input with 6-ft. (1.83 m) cord connects to mains power, generator or UPS system
2 switched NEMA 5-15R outlets can be remotely rebooted, locked or shut down
Mounts on wall, under counter or in 0U of rack space using included brackets
Ideal low-cost option for small-scale installations requiring no more than 2 outlets
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
SNMP V1, v2c, V3
Communication Interface
(1) RJ45 Network
(1) USB-A
(1) RJ45 Serial
RJ45 network
RJ45 serial
USB-A
PDU Plug Type
NEMA 5-15P
5-15P
PDU Type
Switched
PDU Input Voltage
120
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton