Knowledge Search
Download document () of 20
To be discontinued

PDU3EVN6G30B

10kW 200-240V 3PH Monitored PDU - LX Interface, Gigabit, 48 Outlets, IEC-309 30A Blue Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDU3EVN6G30B
UPC
037332195371
Product Length/Depth
2.86 in
Product Height
70 in
Product Width
2.17 in
Product Weight
15.19 lb
Compliances
RoHS
FCC Class A
Certifications
CSA Std. C22.2
UL 60950-1
NOM

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
24A
Input connection
IEC-60309 30A BLUE (3P+E)
Cord length
6 ft
Frequency rating
50/60 Hz

Export product specification