Knowledge Search
Download document () of 20

PDU3V6L2120LV

Eaton Tripp Lite series basic PDU, 3PH, 0U, L21-20P input, 6 ft cord, 5.7kW, 16A, 208V, 42 Outlets (42) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU3V6L2120LV
UPC
037332255709
Product Length/Depth
1.93 in
Product Height
70 in
Product Width
2.2 in
Product Weight
12.7 lb
Compliances
RoHS
FCC Class A
Certifications
CSA Std. C22.2
NOM
UL 62368-1

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
16A
Input connection
NEMA L21-20P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.