Knowledge Search
Download document () of 20
We make what matters work*

PDUMH15HVATNET

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 C14 inputs, 12 ft cord, 2.4kW, 10A, 200-240V, 10 Outlets (10) C13, TAA

  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Dual 12 ft. (3.7 m) input cords with C14 plugs connect to separate primary/secondary power sources
  • 8 switched and 2 unswitched 200-240V C13 outlets distribute power to connected equipment
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2-year limited warranty (Worldwide)
  • Remote power monitoring and control reduces on-site visits and maintenance costs
  • Mounts horizontally in 1U of space in common 19 in. racks for easy installation

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH15HVATNET
UPC
037332197504
Product Length/Depth
14.45 in
Product Height
1.71 in
Product Width
17.33 in
Product Weight
10.41 lb
Compliances
RoHS
FCC Class A
CE Marked
EAC
Certifications
IEC/EN 62040-2
EN 55032
CSA Std. C22.2
UL 60950-1
NOM
Global Catalog
PDUMH15HVATNET
Product Type
ATS PDU

Physical

Form factor
1U
Mounting direction
Horizontal
Material
Steel
Package contents
  • PDUMH15HVATNET 2-2.4kW Single-Phase ATS/Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (12) Plug-lock insert sleeves
  • (2) C13 to C14 power cords, 12-ft. (3.66 m)
  • Rack-mounting hardware
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
10A
Electric current - max
10
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

PDU Plug Type
C14
Output Receptacles
C13

Communications

SNMP
Yes

Additional specifications

TAA Compliance
Yes

Export product specification