Download document () of 20
We make what matters work*

PDUMH15HVNET

Eaton Tripp Lite series switched PDU, 1PH, 1U, IEC-340 C14 input, 6.5ft cord, 2.5kW, 12A, 230/208V, 8 outlets (8) C13

  • 8 C13 switched outlets with cord retention brackets
  • C14 inlet; 6.5ft / 2m C14 power cable included
  • Visual current meter; reversible housing
  • Switched 10/12A 208/230V PDU; 1U horizontal rackmount
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • TAA Compliant
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Temperature, humidity and contact-closure monitoring options

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH15HVNET
UPC
037332139276
Product Length/Depth
17.33 in
Product Height
1.72 in
Product Width
14.77 in
Product Weight
8.9 lb
Compliances
CE Marked
FCC Class A
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
CSA Std. C22.2
Global Catalog
PDUMH15HVNET
Product Type
Switched PDU

Product specifications

Form factor
1U
Package contents
  • 1U Switched PDU
  • Mounting brackets
  • Cord retention plates
  • C13 to C14 power cable
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
IEC-320 C14
Cord length
6.5 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
8
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
C13
Grounding options
Back panel grounding lug
LED indicators
8 LEDs display power on-off status for each output receptacle
Minimum required rack depth
17.1 in
Network ports
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Recommended electrical service
Single-phase 12/10A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • 8 individually switched output receptacles
  • C13
Input Cord Length
6.5 ft
TAA Compliance
Yes
Product Features
C14 inlet
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Amperage Rating Details
Agency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, Includes mounting accessories for 2-4 post racks
Output Capacity Details
2.5kW (208V), 2.3kW (230V) / 12A (10A CE) total capacity
Output Capacity (kW)
2.5
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
C14
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Horizontal (1U)
Total Outlets
8

Export product specification

Need product support?

Support from Eaton