Knowledge Search
Download document () of 20
We make what matters work*

PDUMH30ATNET

Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L5-30P inputs, 10 ft cord, 2.9kW, 16A, 120V, 25 Outlets (24) 5-20R (1) L5-30R, TAA

  • 2-year limited warranty (Worldwide)
  • 2U rackmount, 2 L5-30P inputs, 25 switched outlets (24 5-15/20R, 1 L5-30R)
  • Single phase 24A 120V Auto Transfer Switch / ATS PDU; Highly reliable Solid State Switching
  • Enables redundant A/B power option for non-redundant network devices
  • Individually switched outlets and built-in network interface enables remote control and monitoring
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH30ATNET
UPC
037332157294
Product Length/Depth
11.89 in
Product Height
3.41 in
Product Width
17.32 in
Product Weight
15.34 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 60950-1
CSA certified
Global Catalog
PDUMH30ATNET
Product Type
ATS PDU

Physical

Form factor
2U
Mounting direction
Horizontal
Material
Metal
Package contents
  • ATS / Switched PDU with two L5-30P inputs
  • Installable 2U mounting brackets
  • Operating manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

PDU Plug Type
L5-30P
Output Receptacles
5-15/20R
L5-30R

Communications

SNMP
Yes

Additional specifications

TAA Compliance
Yes

Export product specification