Download document () of 20
We make what matters work*

PDUMH30HVNET

Eaton Tripp Lite series switched PDU, 1PH, 2U, NEMA L6-30 input, 12ft cord, 5.5kW, 24A, 208V, 16 outlets (16) 13

  • 2-year limited warranty (Worldwide)
  • 16 switched C13 outlets
  • Switched 24A 208/230V PDU, 2U horizontal rackmount format
  • Temperature, humidity and contact closure monitoring options
  • Visual current meter, Reversible housing
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • NEMA L6-30P input plug with attached 12 ft. (3.7 m) line cord
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH30HVNET
UPC
037332139320
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
Global Catalog
PDUMH30HVNET
Product Type
Switched PDU

Product specifications

Form factor
2U
Package contents
  • PDUMH30HVNET Rackmount Switched PDU
  • (2) 2U mounting brackets and hardware
  • (16) IEC C13 plug retention sleeves
  • (1) Micro USB configuration cable (731689)
  • WEBCARDLX Owner's Manual
  • PDUMH30HVNET Owner's Manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L6-30P
Cord length
12 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
16
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined)
Output Receptacles
C13
LED indicators
16 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined); WEBCARDLX: Green LX management card status LED, Yellow Network Link/Activity LED, Green network speed LED
Minimum required rack depth
14.8 in
Network ports
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Two 15A breakers protect 8 outlets each
Recommended electrical service
Single-phase 30A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • Each outlet is individually controllable via remote interface
  • C13
Input Cord Length
12 ft
Switch configuration
Pushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined; WEBCARDLX: Recessed reset button
TAA Compliance
Yes
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
2U rackmount. Includes mounting accessories sutible for 4 post & 2 post racks installation
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 15A max per breakered outlet bank; 12A max per C13 outlet
Output Capacity (kW)
5.5
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
PDU Plug Type
L6-30P
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Horizontal (2U)
Total Outlets
16

Export product specification

Need product support?

Support from Eaton