Download document () of 20

PFL6-16/1N/C/003

Eaton combined RCBO device, FILS Combined RCD/MCB Device, 16A, PFL6 type, Two-pole, 230V, 0.03A fault, Current limiting class 3, 10 kA breaking capacity, 50 Hz, C curve, Switching neutral, IP20 protection

General specifications

Product Name
Eaton combined RCBO device
Catalog Number
PFL6-16/1N/C/003
EAN
4015082864675
Product Length/Depth
3.4 in
Product Height
3 in
Product Width
1.5 in
Product Weight
0.5 lb
Certifications
CSA Certified
UL Listed
Product Type
Combined RCBO device

Physical Attributes

Neutral
Switching neutral
Number of poles
Two-pole
Type
PFL6

Performance Ratings

Amperage Rating
16 A
Circuit protection
C curve
Fault current
0.03 A
Frequency rating
50 Hz
Voltage rating
230 V

Miscellaneous

Class
Class 3

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.