Download document () of 20
We make what matters work*

PLPC228X

Eaton Cooper Power series posi-break protective cap, 28 kV, Phase to ground: 15.2 kV, AC 1 min: 40.0 kV, DC 15 min: 78.0 kV, BIL: 125.0 kV, Min corona: 19.0 kV, Individual box kit, 200 A

General specifications

Product Name
Eaton Cooper Power series posi-break protective cap
Catalog Number
PLPC228X
UPC
194006036184
Product Length/Depth
3 in
Product Height
6.9 in
Product Width
3.2 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Posi-Break protective cap

Product specifications

Type
Posi-Break protective cap
Standard pack
Individual box kit
AC 1 minute voltage withstand
40.0 kV
Basic impulse level
125.0 kV
DC 15 minute withstand
78.0 kV
Current rating
200 A
Rating phase-to-ground - max
15.2 kV
Corona voltage level - min
19.0 kV
Standard voltage class
28 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE