Download document () of 20
We make what matters work*

POGES10

Eaton B-Line series Perf-O Grip walkway splice plate kit, 18" wide surface splice plate kit

General specifications

Product Name
Eaton B-Line series Perf-O Grip walkway splice plate kit
Catalog Number
POGES10
UPC
662516407775
Product Length/Depth
0.38 in
Product Height
1 in
Product Width
18 in
Product Weight
4.401 lb
Compliances
Not Applicable
Certifications
Not Applicable
Product Type
Walkway splice plate kit

Other product information

Type
18" wide surface splice plate kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.