Download document () of 20

PS-8-LP

Eaton Wheelock PS power supply, NAC power supply, red, 8 amps, low profile cabinet, up to 7 amps battery, 120 V

General specifications

Product Name
Eaton Wheelock PS power supply
Catalog Number
PS-8-LP
UPC
786697055409
Product Length/Depth
3.5 in
Product Height
17 in
Product Width
13 in
Product Weight
9.4 lb
Compliances
Not Applicable
Product Type
Power supply

Product specifications

Type
NAC power supply
Compliance and standards
FM
UL
Housing color
Red
Housing material
Steel
Input voltage
8 to 33 VDC
Input current
0.005 A
Standby and alarm current
0.129 A
NAC power
8 A
Output circuits
24 VDC @ up to 3 amps per circuit
Inputs
2 Class B or 2 Class A
Auxiliary power
2.5 A
Battery size accommodation
up to 7 amps battery
Diagnostics
Up to 37 Distinguishable Diagnostic Codes available
Voltage
120 V
NACs
8 Class B or 4 Class A
Four (4) Class B or Two (2) Class A or\ One (1) Class A and Two (2) Class B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.