Download document () of 20
We make what matters work*

PS-EXP

Eaton Wheelock PS power supply, 4 class B or 2 class A expansion module, green

General specifications

Product Name
Eaton Wheelock PS power supply
Catalog Number
PS-EXP
UPC
786697055348
Product Length/Depth
1 in
Product Height
3.9 in
Product Width
4.7 in
Product Weight
0.194 lb
Compliances
Not Applicable
Product Type
Power supply

Product specifications

Type
4 class B or 2 class A expansion module
Compliance and standards
CSFM
UL
Housing color
Green
Output circuits
24 VDC @ up to 3 amps per circuit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.