Download document () of 20
We make what matters work*

PS22POPAM

PS22POPAM

  • Pushes down out of the way flush with desktop surface when not in use
  • 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • 2 USB-A ports share 4.5A for fast charging of phones and other mobile devices
  • 6 ft. input cord allows flexibility in placing devices away from wall outlet

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 2 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS22POPAM
Product Length/Depth
3 in
Product Height
10.14 in
Product Width
2.95 in
Product Weight
1.65 lb
Compliances
RoHS
FCC Class B
Certifications
NOM
CSA Std. C22.2
UL Listed
Global Catalog
PS22POPAM
Product Type
Power strip

Input specifications

Input Cord Gauge (AWG)
14
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P
Input Cord Length Details
Strip

Output specifications

Frequency Compatibility
60 Hz
Output Receptacles
5-15R
Total Outlets
2

Export product specification

Need product support?

Support from Eaton