Download document () of 20
We make what matters work*

PS26PD32WCAM

Safe-IT 32W 2-Outlet Power Strip - 5-15R Outlets, 3 USB Ports, 6 ft. (1.8 m) Cord, Antimicrobial Protection, White

  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Lifetime limited warranty (Worldwide)
  • 2 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
  • USB-C PD 3.0 charging port delivers 20W of charging power for laptops
  • 2 USB-A ports share 4.8A for fast charging of phones, tablets and other mobile devices

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 2 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS26PD32WCAM
Product Length/Depth
1.35 in
Product Height
3.11 in
Product Width
3.86 in
Product Weight
0.71 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Class B
Certifications
UL Listed
ICES
CSA Std. C22.2
Global Catalog
PS26PD32WCAM
Product Type
Power strip

Input specifications

Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P

Output specifications

Frequency Compatibility
60 Hz
Output Receptacles
5-15R
Circuit breaker
10
Transformer Accommodation
Transformer Accommodation
Total Outlets
2

Export product specification

Need product support?

Support from Eaton