4-Outlet Power Strip with USB-A Charging - BS1363A Outlets, 220-250V, 13A, 1.8 m Cord, BS1363A Plug, White
This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 4 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.
| Product Name |
Eaton Tripp Lite series Power It power strip
|
| Catalog Number |
PS4B18USBW
|
| UPC |
037332251602
|
| Product Length/Depth |
2.9 in
|
| Product Height |
14 in
|
| Product Width |
3.4 in
|
| Product Weight |
0.96 lb
|
| Compliances |
RoHS
REACH CE Marked |
| Global Catalog |
PS4B18USBW
|
| Product Type |
Power strip
|
| Input Plug Type |
British
|
| Frequency Compatibility |
50 / 60 Hz
|
| Output Receptacles |
British BS 1363A
|
| Circuit breaker |
13
|
| Outlet Orientation |
Right-angled
|
| Total Outlets |
4
|
| Switches |
Two position power switch
|
Support from Eaton