Download document () of 20
We make what matters work*
To be discontinued

PS5G3USB

5-Outlet Power Strip with USB-A Charging - Schuko Outlets, 220-250V, 16A, 3 m Cord, Schuko Plug, White

  • Right-angle Schuko plug permits connection in confined or hard-to-reach spaces
  • 2 USB-A ports share 2.1A of power for charging phones, tablets and other mobile devices
  • On/off switch gives you convenient one-touch control over all connected devices
  • 16A circuit breaker shuts down all outlets for safety in case of overload
  • 5 Schuko outlets distribute power to appliances, tools, lighting and other electronics

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 5 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS5G3USB
UPC
037332251657
Product Length/Depth
2.4 in
Product Height
17 in
Product Width
3.5 in
Product Weight
1.3 lb
Compliances
RoHS
REACH
CE Marked
Global Catalog
PS5G3USB
Product Type
Power strip

Input specifications

Input Plug Type
French

Output specifications

Frequency Compatibility
50 / 60 Hz
Output Receptacles
Schuko Type F
Circuit breaker
16
Outlet Orientation
Right-angled
Total Outlets
5

Additional specifications

Switches
Two position power switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton