Download document () of 20
We make what matters work*

PS625CLEERDM

Eaton Cooper Power series cleer loadbreak standoff bushing, EPDM rubber, 25 kV, Phase to ground: 8.3 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Corona: 11 kV, 600 A, Direct wall, Individual box kit

General specifications

Product Name
Eaton Cooper Power series cleer loadbreak standoff bushing
Catalog Number
PS625CLEERDM
UPC
194006037020
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
7.392 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Cleer loadbreak standoff bushing

Additional Specifications

Packaging
Individual box kit
Type
Cleer loadbreak standoff bushing

Descriptions

Material
EPDM rubber

Electrical Ratings

AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
600 A
Standard voltage class
25 kV

Mounting

CLEER Mounting
Direct wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE