Download document () of 20
We make what matters work*

PS712B

Power It! 7-Outlet Power Strip, 12 ft. (3.66 m) Cord, Black Housing

  • 15 amp circut breaker
  • Keyhold mounting slots
  • 7 outlets
  • 12-ft. (3.66 m) power cord
  • Illuminated on/off switch
  • Lifetime limited warranty (Worldwide)

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 7 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS712B
UPC
037332175212
Product Length/Depth
11.69 in
Product Height
1.48 in
Product Width
2.05 in
Product Weight
1.57 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
NOM
Global Catalog
PS712B
Product Type
Power strip

Input specifications

Recommended Electrical Service
120V (110-125V)
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P

Output specifications

Frequency Compatibility
50/60 Hz
Output Receptacles
5-15R
Circuit breaker
15
Transformer Accommodation
Transformer Accommodation
Outlet Orientation
Single row
Total Outlets
7

Additional specifications

Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton