Knowledge Search
Download document () of 20

PV-10A10F

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-10A10F
UPC
051712204019
EAN
5027590505352
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.4 g
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
UL 2579
UL approval pending
CCC Marked
Product Type
High speed photovoltaic fuse

Electrical rating

Amperage Rating
10 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
7
Watt losses
1.2 W

Product specifications

Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holder

Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877