Download document () of 20

PV1250FC

1250W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets (PV1250FC)

  • Peak surge output: OverPower (up to 1 hour) - 1875 watts, Double-Boost (up to 10 seconds) - 2500 watts
  • 12V DC input; 120V AC output; 2 outlet
  • 1250 watts continuous output
  • Automatic overload protection
  • High efficiency power conversion

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV1250FC
UPC
037332124241
Product Length/Depth
10.4 in
Product Height
12.5 in
Product Width
10.4 in
Product Weight
22.5 lb
Compliances
RoHS
Global Catalog
PV1250FC
Product Type
Power inverter

Product specifications

Continuous Output Capacity (Watts)
1250
Cooling Method
Fan
Cord Length Details
User supplies cabling. 4 gauge or larger recommended.
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
Set of 2 DC input terminals
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Amperage Rating per watt
Full continuous load - 127A at 12V DC, No load - 2.2A at 12V DC
Output Capacity (Watts)
1250
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120 VAC (+/-5%)
Overload Protection
Circuit breaker
Peak Output Capacity (Watts)
2500
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
Requires 12V DC input source capable of delivering 127A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 200A battery system fusing is recommended.
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APRM4 remote
Voltage Compatibility (VDC)
12
Total outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
Instruction manual
PV1250FC inverter
Product Features
Set of 2 DC input terminals
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton