Download document () of 20
We make what matters work*
Discontinued

PXESTRAY

Rack Mount Tray Rack Mount Tray Robust sheet metal

General specifications

Product Name
Eaton ethernet switch mounting option
Catalog Number
PXESTRAY
UPC
786685105727
Product Length/Depth
13.75 in
Product Height
3.75 in
Product Width
24 in
Product Weight
3.42 lb
Warranty
1 year
Compliances
FCC Part 15
Certifications
UL 60950-1
cUL Listed
Product Type
Ethernet switch

Product specifications

Type
Rack Mount Tray
Enclosure material
Robust sheet metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.