Download document () of 20
Discontinued

PXM8051A1AB

Power Xpert Meter 8000, Premium PQ with transient capture, 8 GB, Voltage input; Standard (V1, V2, V3, V4), Standard 100-240 Vac or 110-250 Vdc power supply, I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

A newer version of this product is available:

General specifications

Product Name
Eaton Power Xpert meter 8000
Catalog Number
PXM8051A1AB
UPC
786685424958
Product Length/Depth
9.56 in
Product Height
8.32 in
Product Width
6.72 in
Product Weight
7.1 lb
Warranty
1 year
Compliances
CE Marked
CFR 47 FCC Part 15
Certifications
IEC 60687
UL Listed file 61010-1
EN 60687
EN 61010-1
IEC 61326
ANSI/IEEE Std C12.20
Product Type
Power Xpert meter 8000

Product specifications

Type
Premium PQ with transient capture
Memory
8 GB
Power supply voltage
100-240 V, 110-250 Vdc
%Thd - current and voltage
To 127th
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
4096 Oversampling/cycle
Impulse transient capture
6MHZ
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Vars
Frequency
Apparent Power Factor
Current & Voltage - 3 Phase Min, Max
Ground Current
Voltage Neutral-Ground
Displacement Power Factor
Current & Voltage - Per Phase
Time Of Use Energy
4 Quadrant Energy
Current Demand
Demand Metering
Current & Voltage - 3 Phase Average
View current & voltage phasors on display
Per Phase Power Factor
Wh --Positive & Negative
Vah
Va demand
Current & Voltage - % Phase Unbalance - EVENT SETTING ONLY
Neutral Current
Watts
Wh --Net
Watt Demand
Va
Varh
Power quality analysis
Crest Factor
SEMI F47
PQ Index Graph -Premium
Number Of 9'S Availability
K-Factor
ITIC Performance Curve
Flicker
View Harmonic Spectrum At Device
Waveform analysis
Waveform Captured On Threshold / Input
Waveform recording duration - 60 cycles
Captured Waveforms Displayed on Meter/GUI
Comtrade - Standard IEEE File Format
Voltage Disturbance Wave Capture Trigger
Excess Dv/Dt Or Interruption Capture Trigger
Logging
Audible Alarm
Event Log
Min/Max Log
Time / date stamp
Data Logging
LED alarm indicator
I/O capability
Voltage Disturbance Trip
KYZ output
Programmable Discrete Inputs - 8
Load Shedding
Prog. Pulse Output --Wh, Varh, Vah
Synchronize Demand Window Pulse Input
Programmable Relay Outputs -5
Communications
10/100 RJ-45 Ethernet Port
Fiber-optic Ethernet Port
BACnet/IP
1xRS-485
Modbus TCP
Network Time Protocol (NTP)
Email (SMTP)
Internet/HTTP Server built-in
1 x Local Ethernet Port for configuration
Modbus RTU (RS-485) :2nd
Simple Network Management Protocol (SNMP)
File Transfer Protocol (FTP) built-in
Modification 1
Standard communications module with RS-485
Modification 2
None
Modification 3
I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information