Download document () of 20

QBHW3060HS

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Three-pole, 120V, 208V, 240V shunt trip, 60A, 22 kAIC, 240V, Non-Interchangeable, Bolt-on mounting

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW3060HS
UPC
786679852828
Product Length/Depth
4 in
Product Height
3.3 in
Product Width
3.7 in
Product Weight
1.4 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
QBHW
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag

Performance Ratings

Amperage Rating
60 A
Interrupt rating
22 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
120V, 208V, 240V shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.