Download document () of 20
We make what matters work*

QCF2025HT

Eaton Quicklag Type QCF Industrial Miniature Circuit Breaker,Industrial miniature circuit breaker,25 A,10 kAIC,Two-pole,240 V,Thermal-magnetic,Cable-in, Line and load ring lug,#14-4 AWG,QCF,Ring or spade lug terminals

General specifications

Product Name
Eaton QCF thermal magnetic circuit breaker
Catalog Number
QCF2025HT
UPC
782114164341
Product Length/Depth
5.7 in
Product Height
5.2 in
Product Width
1 in
Product Weight
2 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard Breaker terminals are box type lugs. Suitable for line and load side ring terminal connection (#10-32 plus/minus terminal screw provided).
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
QCF
Connection
Cable-in/cable-out
Number of poles
Two-pole
Terminals
Ring or spade lug
Type
Industrial miniature circuit breaker
Wire size
#14-4 AWG

Performance Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Trip Type
T268
Voltage rating
240 V - 240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.