Download document () of 20
We make what matters work*

QCF3025HT

Eaton Quicklag Type QCF 1/2-inch Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,Front mounting,25 A,10 kAIC,Three-pole,240 V,Thermal-magnetic,Cable-in/cable-out,QCF,Ring or spade lug terminals

General specifications

Product Name
Eaton QCF thermal magnetic circuit breaker
Catalog Number
QCF3025HT
UPC
782114225622
Product Length/Depth
5.8 in
Product Height
2.3 in
Product Width
3.6 in
Product Weight
0.8 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard Breaker terminals are box type lugs. Suitable for line and load side ring terminal connection (#10-32 plus/minus terminal screw provided).
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
QCF
Connection
Cable-in/cable-out
Mounting Method
Front
Number of poles
Three-pole
Terminals
Ring or spade lug
Type
Industrial circuit breaker

Performance Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Trip Type
T268
Voltage rating
240 V - 240 V

Miscellaneous

Application
Front mounting
Special features
Ring or Spade Lug Terminals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.